IESNA:LM-63-2002
[TEST]P1201123
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-730-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4500
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
454 471.7 504.7 541.9 574.4 603.1 625.8 640.8 646.5 652.1
675.1 695 724.2 786.1 874.7 980.2 1086.2 1189.1 1280.1 1354.1
1436.1 1511.5 1589 1661.8 1726.7 1748.5 1711.5 1620.8 1381.6 890.1
324.8 118.3 62.1 34.4 18.5 5.5 0
454 474.8 508.7 545.5 579.1 606.4 630.1 644.3 650.2 655.7
676.1 694.8 721.6 777.8 863.8 966.7 1069.1 1174.8 1267.3 1351.2
1428.3 1515.7 1589.2 1662.2 1730 1760.6 1739.3 1656.5 1435.1 962.2
368.9 129.4 68.3 37.2 19.7 6.6 0
454 472 504 540 571.8 599.3 620.6 634.6 640.1 642.4
658.3 679.6 703.6 748.6 825 921.4 1031.7 1142.8 1243.8 1326.3
1401.7 1486.1 1580.9 1674.6 1763.7 1835.5 1884.1 1881.3 1715.6 1263.3
587 191.5 98.1 55 25.8 8.5 0
454 469.4 498.8 532.2 561.1 586.2 606.6 619 624.2 625.8
634.4 657.1 680.1 706.9 757.6 831.1 920.7 1021.2 1128.6 1238.1
1346 1458.4 1577.1 1708 1841.9 1946.7 2033.2 2124 2157.9 1878.9
1179.4 453.3 175.9 95.5 52.2 16.6 0
454 468.2 494 523.9 550.7 574.1 593.8 606.6 612.8 615.9
620.1 635.1 660 680.6 706.2 750.3 815.2 895.4 989.2 1099.9
1230.1 1377.1 1531.1 1709.9 1867.1 2022.3 2182.1 2376 2598.6 2648.2
2222.9 1367.1 585.8 263.8 129 50.5 0
454 465.1 486.4 511.3 536.5 559.9 579.8 595 603.8 610.2
615.2 624.6 643.8 668.3 688.6 712.4 751.9 809.8 888.5 978.1
1080.7 1195.2 1321.8 1467.9 1635.2 1840.5 2084.4 2377.9 2779.2 3156.9
3137.7 2517.5 1495.1 639.3 221.6 49.8 0
454 464.9 485.5 511.1 534.8 557.8 577.9 593.6 603.1 609.9
614.9 624.4 642.4 666.4 687.7 710.9 747.4 799.8 878.8 961.3
1067 1171.1 1295.3 1437.7 1606.8 1812.5 2056.7 2352.1 2754.4 3155.5
3146.9 2536.7 1525.2 657.4 226.6 51 0
454 463 480 501.1 523.4 545.2 566.6 584.1 596.2 605.4
614.7 626.8 640.3 653.1 670.9 695.8 724.4 760.5 814.5 889.7
981.9 1090.7 1221.6 1382.3 1572.2 1791.9 2034.2 2299.2 2618.3 2906.3
2857 2284 1357.4 536.2 160.2 31.8 0
454 461.8 473.9 491.4 511.1 531.5 552.8 572 587.9 602.1
616.1 631.3 643.8 654.5 668 684.1 711.2 750.5 811.4 898
1012.9 1157.8 1328.2 1517.6 1713.4 1919.2 2133 2362.3 2591 2663.3
2431.2 1730.5 813.3 286.1 114 45 0
454 458.5 466.8 479.3 495.4 513.7 534.1 553.1 570.6 587.9
605 622 636.5 650 664 679.9 704.1 743.9 811.4 910.8
1048 1215.9 1400.3 1591.1 1787.4 1988 2197.7 2387.2 2470.6 2308.5
1783.1 894.9 269.5 114.3 67.1 33.9 0
454 457.5 462.7 472.5 485 500.4 517 534.8 552.1 569.9
589.1 609 628.9 646.2 665.4 687.9 721.1 774.7 856 971.5
1138.3 1333.9 1562 1797.1 2044.4 2251.1 2420.8 2476.1 2320.5 1861.1
1159.4 459.4 137.7 56.9 27.5 9 0
454 456.1 460.4 468.7 481 493.6 509.9 526.7 543.6 560.2
579.6 600.7 621.8 641 663.5 688.6 725.9 776.6 852.2 961.3
1111.1 1301.7 1520.5 1743.8 1949.5 2107.7 2186.8 2138.2 1925.1 1464.5
837.5 319.3 110.7 45.3 19.7 4 0
454 455.4 458 466.8 477.4 490.5 504.5 519.6 535.7 551.2
568.7 588.6 607.6 626.8 647.4 671.8 701.7 743.2 797.5 870.5
975.2 1117.7 1288.2 1460.7 1605.3 1686.9 1673.6 1559.4 1352.6 1008.7
553.8 212.9 83.2 41.5 26.3 10 0
454 452.8 455.6 462.7 472.7 485 498.5 511.8 524.6 535.7
548.1 559.5 569.9 578.2 581.7 581.3 575.6 565.1 552.1 539.8
528.4 523.7 523.7 514.2 475.8 401.8 307.2 222.8 165.9 128.7
103.4 85.3 70.6 55.9 37 15.6 0
454 451.6 454.2 462.5 473.4 485.5 498.5 511.3 523.7 531.5
535.3 534.1 529.3 518.9 502.3 480.5 454.2 425.3 394.5 359.4
325.2 292.3 260.8 231.6 205.1 184 165.2 151.5 138.4 124.7
107.9 91.3 72.5 53.6 32.5 14.7 0
454 450.2 454.7 463.2 474.8 487.9 502.8 516.5 524.8 528.2
524.1 513.9 501.1 484.8 467 446.1 420.3 391.1 359.6 326.4
293.7 263.1 236.3 213.6 193.4 176.8 162.9 154.8 144.6 131.3
114.7 92.2 71.4 50.7 29.4 15.2 0
454 449.9 454.9 465.3 477.9 493.3 508.7 519.4 524.4 523.7
518 509.7 495.2 475.5 452.8 429.8 405.4 377.2 345.9 313.9
284.2 259.6 237.5 218.6 201.3 185.9 176.8 168.5 168.8 170
158.8 138.7 123.3 95.8 66.4 44.3 0
454 451.1 457.3 468.4 484.3 499.5 511.6 521 524.1 523.4
518.7 508.5 491.4 470.6 446.1 420.5 388.8 354.6 321.4 291.8
266.7 245.6 227.8 212.4 197.2 183.7 172.3 185.9 211.9 223.5
217.6 208.1 199.6 161.2 129.2 91.7 0
454 451.4 458.9 472.2 487.4 503.3 514.6 521.5 523.7 523.2
518.9 509.2 493.1 472.7 443.1 408.9 369.1 331.6 295.6 267.9
242.3 222.8 206.7 193.9 181.3 164.8 171.6 188.7 197.5 193.4
183 182.3 158.6 129.7 109.8 78 0
454 451.6 460.1 474.3 490.9 505.6 516.1 522 524.4 523.7
519.4 510.9 498.3 477.9 445.7 403.5 356.8 312.2 273.6 241.8
216 197.9 185.1 174.5 157.6 154.6 163.6 173.8 170.4 161
153.6 146.3 119.7 97.9 82.7 58.6 0
454 451.8 461.1 476 494 508 518.7 524.8 527.9 527.2
522.2 515.4 502.8 479.6 444 397.8 345.6 293.7 249.9 218.8
197.5 182.3 171.2 160 145.6 149.6 157.9 162.6 157.4 174
159.8 142.7 107.1 86.5 71.4 43.9 0
454 452.8 461.5 476.5 493.3 509 519.6 525.8 529.3 529.6
526 519.9 507.8 485.5 449.2 401.3 346.3 292.1 247 216.2
196.3 181.1 169.7 157.6 143.7 147.9 156 160.7 155.3 172.6
159.8 130.1 103.6 85.6 71.1 34.4 0
